??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9193545
HELP_VARIABLE
Order number
9193545
Installed Width
9.500 mm
Nominal Length
350.000 mm
Length of Cabinet Member
222.000 mm
Sisy Length
44.100 mm
Drill Distance
141.000 mm
CF1
41.000 mm
CF2
90.000 mm
Connection Point
16.500 mm
Sisy
0.400 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D